(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lanyard Connector【2 Pieces Per Package】

Lanyard Connector

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3875-QL1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Other
    Option
  • Natural Length(mm)
    300
  • JAN Code
    7314150191307
  • Trusco Code
    470-8962
  • Mass(g)
    14
  • Specifications
    Replacement connector for 3875-LY3 and 3875-WL1
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Contains 2 pcs. Support tools with a weight up to 1 kg.
Part Number
3875-QL1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 623.58

KEY RETRACTORS 1 Pack(s)

2 Pieces Per Package

14 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Other
    Option
  • Natural Length(mm)
    300
  • JAN Code
    7314150191307
  • Trusco Code
    470-8962
  • Mass(g)
    14
  • Specifications
    Replacement connector for 3875-LY3 and 3875-WL1
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Contains 2 pcs. Support tools with a weight up to 1 kg.

Product Description

[Features]
· Comes in a pair of 2.
· Supports tools up to 1 kg.
[Applications]
· Protects against dropped items when working at heights.

Specifications of 3875-QL1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Other
    Option
  • Natural Length(mm)
    300
  • JAN Code
    7314150191307
  • Trusco Code
    470-8962
  • Mass(g)
    14
  • Specifications
    Replacement connector for 3875-LY3 and 3875-WL1
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Contains 2 pcs. Support tools with a weight up to 1 kg.
Part Number
3875-QL1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 623.58

KEY RETRACTORS 1 Pack(s)

2 Pieces Per Package

14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1