- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Fabric Safety Cord (5 kg Type)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color Details |
JAN Code |
Trusco Code |
|
฿ 837.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
Black |
4952520411995 |
496-3229 |
|
฿ 837.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Other |
Gold |
4952520411988 |
496-3245 |
Basic Specifications
-
- Product Type
- Tool Connection Cord
-
- Material
- Other
-
- Wire diameter × length(mm×m)
- 8×0.84
-
- Max. Length(mm)
- 1500
-
- Mass(g)
- 135
-
- Working Maximum Load
- 5kg
-
- Specifications
- Provided with 2.0 mm tool connection wire
-
- Application
- For preventing falling objects during elevated work.
-
- Features
- A professional specification type which can withstand falling of a weight of 5 kg.
Product Description
[Features]
· Pro specification can withstand drops of 5 kg.
[Applications]
· For preventing dropped tools during construction at heights.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color Details |
JAN Code |
Trusco Code |
|
฿ 837.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
Black |
4952520411995 |
496-3229 |
|
฿ 837.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Other |
Gold |
4952520411988 |
496-3245 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?