(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FSC-5BK-SR |
FSC-5GD-SR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,370.00 |
SAFETY ROPES | 1 Piece(s) | 12 Day(s) | Black | Black | 4952520411971 | 496-3237 | ||
฿ 1,370.00 |
SAFETY ROPES | 1 Piece(s) | 12 Day(s) | Other | Gold | 4952520411964 | 496-3253 |
[Features]
· Pro specification can withstand drops of 5 kg.
[Applications]
· For preventing dropped tools during construction at heights.
Part Number |
---|
FSC-5BK-SR |
FSC-5GD-SR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,370.00 |
SAFETY ROPES | 1 Piece(s) | 12 Day(s) | Black | Black | 4952520411971 | 496-3237 | ||
฿ 1,370.00 |
SAFETY ROPES | 1 Piece(s) | 12 Day(s) | Other | Gold | 4952520411964 | 496-3253 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?