(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 3 kg (ARS30B)

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 3 kg (ARS30B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ARS30B
ARS30R
ARS30W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 461.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) Black Black 4967521297967 363-4884

฿ 463.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) Red Red 4967521297943 363-4892

฿ 480.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) White White 4967521297950 363-4906

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    5×0.42
  • Max. Length(mm)
    1400
  • Core diameter(mm)
    1.6
  • Working Maximum Load
    3kg
  • Mass(g)
    108
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape. Perfect for tools with holes to connect, such as ratchet wrench and monkey wrench.

Product Description

[Features]
· Stainless steel wire used as core material for double coated polyurethane cord (three-layer structure) for excellent durability.
· Uses thin rope diameter for excellent flexibility and speedy coil shape recovery.
· Ideal for tools with holes for connection, such as ratchet and monkey wrenches.
[Applications]
· Prevents tools from falling.

Part Number
ARS30B
ARS30R
ARS30W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 461.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) Black Black 4967521297967 363-4884

฿ 463.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) Red Red 4967521297943 363-4892

฿ 480.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) White White 4967521297950 363-4906

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Natural Length(mm):420
●Max Length(mm):1400
●Cord Diameter: 5mm
●Working Max Load: 3kg

Materials

●Core: Stainless Steel Wire