(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Thick Safety Cord High-Strength (Stainless Steel Wire Core)

Super Thick Safety Cord High-Strength (Stainless Steel Wire Core)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 866.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-610BK
SFC-610R
SFC-610YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 866.51

TOOL ROPES 1 Piece(s) 1 Day(s) Black Black 4975180947925 469-6654

฿ 866.51

TOOL ROPES 1 Piece(s) 1 Day(s) Red Red 4975180947901 469-6662

฿ 866.51

TOOL ROPES 1 Piece(s) 12 Day(s) Green Yellow Green 4975180947918 469-6671

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Core: Stainless Steel Wire
  • Wire diameter × length(mm×m)
    6×0..6
  • Maximum Length(mm)
    1050
  • Core diameter(mm)
    1
  • Safety Strength
    Approx. 80 kgf
  • Features
    Ultra thick-type with 6 mm cord diameter, Very strong with thick coating and a hook swivel on each end.
  • Use
    Drop Prevention of Tools.
  • Mass(g)
    80
  • Maximum working load(kg)
    2kg

Product Description

Safety code for power tools.
[Features]
·Ultra-thick type with a cord diameter of 6 mm and excellent strength.
·Newly designed thick, double hook hooks securely catch tools and belts.
·2 kg, with stainless steel wire.
·PAT.P: Industrial property rights (patents, designs, utility models, etc.) pending.
·Made in Japan you can trust.
[Applications]
·Electric tools are also safe and secure. (Approx. 1.5 kg impact driver)
·Used to prevent work tools from falling or being lost when working at heights.

Part Number
SFC-610BK
SFC-610R
SFC-610YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 866.51

TOOL ROPES 1 Piece(s) 1 Day(s) Black Black 4975180947925 469-6654

฿ 866.51

TOOL ROPES 1 Piece(s) 1 Day(s) Red Red 4975180947901 469-6662

฿ 866.51

TOOL ROPES 1 Piece(s) 12 Day(s) Green Yellow Green 4975180947918 469-6671

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1