(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 2 kg

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 2 kg

You can add up to 6 items to the comparison list.

Loading...

Specifications of ARS20R

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    4×0.41
  • Color
    Red
  • Color Details
    Red
  • Max. Length(mm)
    1600
  • Core diameter(mm)
    1.2
  • Working Maximum Load
    2kg
  • JAN Code
    4967521297912
  • Trusco Code
    344-4228
  • Mass(g)
    70
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.
Part Number
ARS20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.00

KEY RETRACTORS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    4×0.41
  • Color
    Red
  • Color Details
    Red
  • Max. Length(mm)
    1600
  • Core diameter(mm)
    1.2
  • Working Maximum Load
    2kg
  • JAN Code
    4967521297912
  • Trusco Code
    344-4228
  • Mass(g)
    70
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.

Product Description

[Features]
· Stainless steel wire used as core material for double coated polyurethane cord (three-layer structure) for excellent durability.
· Uses thin rope diameter for excellent flexibility and speedy coil shape recovery.
[Applications]
· Prevents tools from falling.

Specifications of ARS20R

  • Product Type
    Tool Connection Cord
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    4×0.41
  • Color
    Red
  • Color Details
    Red
  • Max. Length(mm)
    1600
  • Core diameter(mm)
    1.2
  • Working Maximum Load
    2kg
  • JAN Code
    4967521297912
  • Trusco Code
    344-4228
  • Mass(g)
    70
  • Application
    Prevents tools from falling.
  • Features
    Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.
Part Number
ARS20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.00

KEY RETRACTORS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1