(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner Lanyard (Carabiner x Removable Loop)

Carabiner Lanyard (Carabiner x Removable Loop)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3875-LY3

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.8
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191284
  • Trusco Code
    470-8938
  • Mass(g)
    114
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Removable Loop
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.
Part Number
3875-LY3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,675.85

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.8
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191284
  • Trusco Code
    470-8938
  • Mass(g)
    114
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Removable Loop
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.

Product Description

[Features]
· The strong polyester cord and elastic coil absorb shock.
· Supports tools up to 3 kg.
[Applications]
· Protects against dropped items when working at heights.

Specifications of 3875-LY3

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.8
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191284
  • Trusco Code
    470-8938
  • Mass(g)
    114
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Removable Loop
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.
Part Number
3875-LY3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,675.85

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1