(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner Lanyard (Carabiner x Carabiner)

Carabiner Lanyard (Carabiner x Carabiner)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 3875-LY1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.7
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191253
  • Trusco Code
    470-8911
  • Mass(g)
    184
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Carabiner
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.
Part Number
3875-LY1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,806.62

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.7
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191253
  • Trusco Code
    470-8911
  • Mass(g)
    184
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Carabiner
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.

Product Description

[Features]
・ Strong polyester straps and elastic coil absorb shock
・ It supports tools up to 3 kg
[Applications]
・ Fall prevention for work in high places

Specifications of 3875-LY1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Wire diameter × length(mm×m)
    14×0.7
  • Color
    Other
  • Color Details
    Black/Orange
  • Max. Length(mm)
    1200
  • JAN Code
    7314150191253
  • Trusco Code
    470-8911
  • Mass(g)
    184
  • Working Maximum Load
    3kg
  • End Part
    Carabiner x Carabiner
  • Application
    Prevents falling during elevated work, etc.
  • Features
    A high-strength polyester cord and an elastic coil will absorb shock. Can be used with tools with a maximum weight of 3 kg.
Part Number
3875-LY1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,806.62

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Elasticity polyester straps and elastic coils absorb shock.

Usage

●Fall prevention of high-elevation work.

Specification

●Natural Length(mm):700
●Max Length(mm):1200
●SPQ(piece):1
●Cord Diameter: 14mm
●Working Max Load: 3kg
●Color: Black/Orange

Materials

●Polyester