(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Winding Belt BelBlock (6 m Type, with Shock Absorber)

Self-Winding Belt BelBlock (6 m Type, with Shock Absorber)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of BB-60-BX

  • Product Type
    Rope Reel
  • Material
    Other
  • Wire diameter × length(mm×m)
    18×6.0
  • Color
    Blue
  • Height x Width x Depth(mm)
    182×162×67
  • Drop Impact Load(kN)
    2.8
  • Fall Distance(m)
    1.5
  • JAN Code
    4956133002182
  • Trusco Code
    758-6264
  • Working Maximum Load
    120kg
  • Specifications
    Safety Belt Structural Guideline Compliant Product, with Lightweight Aluminum Hook, with Attracting Rope/Carabiner
  • Application
    For general high location work and mobile work.
  • Features
    It is a safety block for upward and downward movement. It has a shock absorber that further suppresses the maximum impact load. The case has a solid structure with glass fiber reinforced with iron plates.
Part Number
BB-60-BX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,242.02

฿ 14,624.31

SAFETY BLOCKS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Rope Reel
  • Material
    Other
  • Wire diameter × length(mm×m)
    18×6.0
  • Color
    Blue
  • Height x Width x Depth(mm)
    182×162×67
  • Drop Impact Load(kN)
    2.8
  • Fall Distance(m)
    1.5
  • JAN Code
    4956133002182
  • Trusco Code
    758-6264
  • Working Maximum Load
    120kg
  • Specifications
    Safety Belt Structural Guideline Compliant Product, with Lightweight Aluminum Hook, with Attracting Rope/Carabiner
  • Application
    For general high location work and mobile work.
  • Features
    It is a safety block for upward and downward movement. It has a shock absorber that further suppresses the maximum impact load. The case has a solid structure with glass fiber reinforced with iron plates.

Product Description

[Features]
· Safety block for elevating movement.
· Comes with shock absorber to further control maximum shock load.
· Case is made of fiberglass reinforced with a steel plate for solidness.
[Applications]
· For general work at heights and mobile work.

Specifications of BB-60-BX

  • Product Type
    Rope Reel
  • Material
    Other
  • Wire diameter × length(mm×m)
    18×6.0
  • Color
    Blue
  • Height x Width x Depth(mm)
    182×162×67
  • Drop Impact Load(kN)
    2.8
  • Fall Distance(m)
    1.5
  • JAN Code
    4956133002182
  • Trusco Code
    758-6264
  • Working Maximum Load
    120kg
  • Specifications
    Safety Belt Structural Guideline Compliant Product, with Lightweight Aluminum Hook, with Attracting Rope/Carabiner
  • Application
    For general high location work and mobile work.
  • Features
    It is a safety block for upward and downward movement. It has a shock absorber that further suppresses the maximum impact load. The case has a solid structure with glass fiber reinforced with iron plates.
Part Number
BB-60-BX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,242.02

฿ 14,624.31

SAFETY BLOCKS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1