Rain Cap

Brand :
KAJIMEIKU
Caution
Product Description
[Features]
·The size can be adjusted with the adjust function.
·Reflective print increases safety.
·Comes with a removable rain cover.
·The seams are treated with waterproof tape.
[Applications]
·For outdoor work on rainy days.
Features
●Adjustable size with adjustment function.●Reflective printing improves safety.
●It is removable with rain cloth.
●Seam is waterproof tape treatment.
Usage
●For outdoor work on rainy days.Specification
●Size:Free●Head circumference(cm):57 to 61
●SPQ(piece):20