Aquacool Cool Hood

Caution
Product Description
[Features]
・ It uses "Aqua Cool," a cool contact material that feels soft to the touch on the body
・ Excellent in sweat absorption, ideal for wearing in summer or high temperature work place
・ A comfort sensor that stretches from the cheeks to the neck and has excellent sweat-wicking and quick-drying characteristics is used to provide a comfortable fit and comfortable movement
・ Excellent effect in high-temperature workplaces
[Applications]
・ For food factories that require a high level of foreign-object contamination prevention and hair fall prevention