Coolfriede Unisex Long Sleeved Jacket CD-625

Caution
Product Description
[Features]
·Made with 100% polyester "Coolfried", which has higher sweat absorption and quick-drying properties than cotton.
·Stays dry and comfortable even when you sweat.
·It features high UV protection and is difficult to see through, and solves the problem of "underwear being see-through".
·This is a full-spec product that prevents contamination.
·Particularly effective in work areas with high temperatures.
[Applications]
·For food factories that require a high level of contamination prevention and body hair fall prevention.
Features
●[Cool Freddie] that is 100% polyester with sweat-absorbing property and quick-drying property higher than cotton is used.●Continues dry and fresh feeling of comfort even if you sweat.
Usage
●For food factory highly required preventing contamination of foreign objects and body hair fall.Specification
●Color:Green●SPQ(piece):1
●Sewing=Piping Style Sewing to Prevent Fraying of Sewing Margin
●Cuff=Rib Stitching, Inner Equipment
●Waist Inner Equipment
●Using Semi-Automatic Coil Fastener to Prevent Fragment Fall by Fastener Breakage, and Clothes Opening During Work
●Eliminated Pock