(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Forecast Cap

Forecast Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 511.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6500-02-F
6500-25-F
6500-40-F
6500-45-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors JAN Code Trusco Code Amount Of Content

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) White Ice White 4963527650300 388-2624 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Orange Orange 4963527650201 388-2632 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Red Wine 4963527650706 388-2641 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Blue Blue 4963527650508 388-2659 1 pc.

Basic Specifications

  • Product Category
    Cap
  • Season
    Year-round
  • Specifications
    For men
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Size
    Configurable
  • Material
    · 65% polyester, 35% cotton
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used both casually and for work.
· Work clothing in six colors for coordination with other clothing.
[Applications]
· All types of general work.

Part Number
6500-02-F
6500-25-F
6500-40-F
6500-45-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors JAN Code Trusco Code Amount Of Content

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) White Ice White 4963527650300 388-2624 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Orange Orange 4963527650201 388-2632 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Red Wine 4963527650706 388-2641 1 pc.

฿ 511.82

WAIST BELTS 1 Piece(s) 1 Day(s) Blue Blue 4963527650508 388-2659 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be casually used for work.

Usage

●For general work.

Specification

●Size:Free
●SPQ(piece):12

Materials

●Polyester 65%, Cotton 35%