(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Belt, Hole Type

Nylon Belt, Hole Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 285.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
032BE
032BK
032GN
032KO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Color Details JAN Code Trusco Code Amount Of Content

฿ 285.77

WAIST BELTS 1 Piece(s) 14 Day(s) Yellow Beige 4963527025122 360-0491 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527025115 360-0483 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green 4963527025108 360-0475 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 12 Day(s) Navy Blue Navy Blue 4963527025092 360-0467 1 pc.

Basic Specifications

  • Product Type
    Work belt
  • Size
    M
  • Width(mm)
    32
  • Length(mm)
    1100
  • Mass(g)
    110
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A belt made from tough and durable nylon, strong enough to suspend a tool box.
· Roller buckle mechanism allows fine adjustment of the length.
[Applications]
· General work.

Part Number
032BE
032BK
032GN
032KO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Color Details JAN Code Trusco Code Amount Of Content

฿ 285.77

WAIST BELTS 1 Piece(s) 14 Day(s) Yellow Beige 4963527025122 360-0491 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527025115 360-0483 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green 4963527025108 360-0475 1 pc.

฿ 285.77

WAIST BELTS 1 Piece(s) 12 Day(s) Navy Blue Navy Blue 4963527025092 360-0467 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1