(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-sleeved Polo Shirt MX-707

Short-sleeved Polo Shirt MX-707

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,840.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MX-707-1-L
MX-707-1-LL
MX-707-1-LLL
MX-707-1-M
MX-707-1-S
MX-707-7-3L
MX-707-7-L
MX-707-7-LL
MX-707-7-M
MX-707-7-S
MX-707-13-3L
MX-707-13-L
MX-707-13-LL
MX-707-13-M
MX-707-13-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Color Details JAN Code Trusco Code Amount Of Content

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue L 108 Navy 4536527843500 496-2087 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue LL 114 Navy 4536527843517 496-2095 1 Pair

฿ 1,948.34

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue 3L 120 Navy 4536527843524 496-2109 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue M 102 Navy 4536527843494 496-2117 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue S 90 Navy 4536527843487 496-2125 1 Pair

฿ 1,948.34

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 3L 120 Sax 4536527843708 496-2133 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue L 108 Sax 4536527843685 496-2141 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue LL 114 Sax 4536527843692 496-2150 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue M 102 Sax 4536527843678 496-2168 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue S 90 Sax 4536527843661 496-2176 1 Pair

฿ 2,339.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black 3L 120 Black 4536527843883 496-2036 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black L 108 Black 4536527843869 496-2044 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black LL 114 Black 4536527843876 496-2052 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Black M 102 Black 4536527843852 496-2061 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black S 90 Black 4536527843845 496-2079 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Year Round
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    · 63% polyester, 25% cotton, 12% unspecified fiber
  • Amount Of Content
    1 Pair
Part Number
MX-707-1-L
MX-707-1-LL
MX-707-1-LLL
MX-707-1-M
MX-707-1-S
MX-707-7-3L
MX-707-7-L
MX-707-7-LL
MX-707-7-M
MX-707-7-S
MX-707-13-3L
MX-707-13-L
MX-707-13-LL
MX-707-13-M
MX-707-13-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Color Details JAN Code Trusco Code Amount Of Content

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue L 108 Navy 4536527843500 496-2087 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue LL 114 Navy 4536527843517 496-2095 1 Pair

฿ 1,948.34

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue 3L 120 Navy 4536527843524 496-2109 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue M 102 Navy 4536527843494 496-2117 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Navy Blue S 90 Navy 4536527843487 496-2125 1 Pair

฿ 1,948.34

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 3L 120 Sax 4536527843708 496-2133 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue L 108 Sax 4536527843685 496-2141 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue LL 114 Sax 4536527843692 496-2150 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue M 102 Sax 4536527843678 496-2168 1 Pair

฿ 1,840.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue S 90 Sax 4536527843661 496-2176 1 Pair

฿ 2,339.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black 3L 120 Black 4536527843883 496-2036 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black L 108 Black 4536527843869 496-2044 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black LL 114 Black 4536527843876 496-2052 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Black M 102 Black 4536527843852 496-2061 1 Pair

฿ 2,209.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Black S 90 Black 4536527843845 496-2079 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Neutralizes the unpleasant odor such as sweat and powerfully and quickly deodorizes it in a way that surprises everyone. 
●The effect lasts even when washed several times.

Specification

●SPQ(piece):1

Materials

●Polyester 63%, Cotton 25%, Non-designated Fiber 12%