(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic, Non-Permeable, Deodorant Long-Sleeve Polo Shirt AS-258

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,508.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-258-13-3L
AS-258-13-LL
AS-258-13-M
AS-258-13-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve length
(cm)
Garment length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 1,640.00

WORK CLOTHES 1 Piece(s) 19 Day(s) 3L 52 122 62 76 4536527827579 496-0742 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 19 Day(s) LL 50 116 61 74 4536527827562 496-0769 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 12 Day(s) M 46 104 59 59 4536527827548 496-0777 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 19 Day(s) S 37 90 56 61 4536527827531 496-0785 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Specification 1
    JIS Anti-Static Standard T8118 Compliant Product
  • Color Details
    Black
  • Material
    Electrostatic full-dull Spotted
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Knit with anti-static, anti-transparency, UV protection, and deodorant functions.
[Materials]
·100% polyester

Part Number
AS-258-13-3L
AS-258-13-LL
AS-258-13-M
AS-258-13-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve length
(cm)
Garment length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 1,640.00

WORK CLOTHES 1 Piece(s) 19 Day(s) 3L 52 122 62 76 4536527827579 496-0742 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 19 Day(s) LL 50 116 61 74 4536527827562 496-0769 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 12 Day(s) M 46 104 59 59 4536527827548 496-0777 1 pc.

฿ 1,508.00

WORK CLOTHES 1 Piece(s) 19 Day(s) S 37 90 56 61 4536527827531 496-0785 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1