(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coveralls (for Women)

Coveralls (for Women)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,563.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6668-02-L
6668-02-LL
6668-02-M
6668-43-L
6668-43-LL
6668-43-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Trusco Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White L 4963527068228 498-4161 68~74 75 84~90 160~168 1 Pair

฿ 1,563.96

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White LL 4963527068211 498-4170 72~78 78 88~94 164~170 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White M 4963527068235 498-4188 64~70 73 80~86 154~162 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red L 4963527068327 498-4196 68~74 75 84~90 160~168 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red LL 4963527068310 498-4200 72~78 78 88~94 164~170 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red M 4963527068334 498-4218 64~70 73 80~86 154~162 1 Pair

Basic Specifications

  • Product Category
    Overalls
  • Season
    Year-round
  • Sleeve shape
    Long sleeve
  • Specifications
    For Women
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Material
    · 65% polyester 35% cotton
  • Amount Of Content
    1 Pair
Part Number
6668-02-L
6668-02-LL
6668-02-M
6668-43-L
6668-43-LL
6668-43-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Trusco Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White L 4963527068228 498-4161 68~74 75 84~90 160~168 1 Pair

฿ 1,563.96

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White LL 4963527068211 498-4170 72~78 78 88~94 164~170 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) White Ice White M 4963527068235 498-4188 64~70 73 80~86 154~162 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red L 4963527068327 498-4196 68~74 75 84~90 160~168 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red LL 4963527068310 498-4200 72~78 78 88~94 164~170 1 Pair

฿ 2,233.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Red Wine Red M 4963527068334 498-4218 64~70 73 80~86 154~162 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a boiler suit for female. 
●We focused on the silhouette that fits well in the line of the female body which is not too big but not too tight.
●The back of the collar is raised preventing the sunburn of the neck by standing the collar.
●The flat rubber diaphragm by the side of the waist belt will show the waist thin and increase its activity.

Usage

●For general work.

Specification

●SPQ(piece):20

Materials

●Polyester 65%, Cotton 35%