(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6360 Eco Mixed Weave Multiwork Long-Sleeved Jacket

AZ-6360 Eco Mixed Weave Multiwork Long-Sleeved Jacket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,895.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-6360-003-3L
AZ-6360-003-L
AZ-6360-003-LL
AZ-6360-003-M
AZ-6360-003-S
AZ-6360-006-3L
AZ-6360-006-L
AZ-6360-006-LL
AZ-6360-006-M
AZ-6360-006-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(mm)
Dress length
(mm)
Color Details JAN Code Trusco Code Contents

฿ 2,990.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 3L 132 70 Silver gray 4932514501062 449-1629 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray L 124 66 Silver gray 4932514501048 449-1637 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray LL 128 68 Silver gray 4932514501055 449-1645 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray M 120 64 Silver gray 4932514501031 449-1653 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray S 116 62 Silver gray 4932514501024 449-1661 1 Pair

฿ 2,990.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue 3L 132 70 Navy 4932514501222 449-1670 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue L 124 66 Navy 4932514501208 449-1688 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue LL 128 68 Navy 4932514501215 449-1696 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue M 120 64 Navy 4932514501192 449-1700 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue S 116 62 Navy 4932514501185 449-1718 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    · Top material: 85% polyester, 15% cotton (60% chemically recycled fiber)
  • Contents
    1 Pair

Product Description

Work clothing with swing sleeves that are easy to move around in.
[Features]
· Product features swing sleeves that are easy to move around in.
· Eco-friendly product using recycled PET fiber.
· Anti-static product.
· Material: Eco-PET mixed weave twill polyester 85%, cotton 15% (chemically recycled fiber) 60%.
· Button: Plastic.
· Zipper: Vislon (Slider: Metal).
[Applications]
· General work.

Part Number
AZ-6360-003-3L
AZ-6360-003-L
AZ-6360-003-LL
AZ-6360-003-M
AZ-6360-003-S
AZ-6360-006-3L
AZ-6360-006-L
AZ-6360-006-LL
AZ-6360-006-M
AZ-6360-006-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(mm)
Dress length
(mm)
Color Details JAN Code Trusco Code Contents

฿ 2,990.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 3L 132 70 Silver gray 4932514501062 449-1629 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray L 124 66 Silver gray 4932514501048 449-1637 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray LL 128 68 Silver gray 4932514501055 449-1645 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray M 120 64 Silver gray 4932514501031 449-1653 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray S 116 62 Silver gray 4932514501024 449-1661 1 Pair

฿ 2,990.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue 3L 132 70 Navy 4932514501222 449-1670 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue L 124 66 Navy 4932514501208 449-1688 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue LL 128 68 Navy 4932514501215 449-1696 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue M 120 64 Navy 4932514501192 449-1700 1 Pair

฿ 2,895.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue S 116 62 Navy 4932514501185 449-1718 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1