(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6362 Eco Mixed Weave Multiwork Work Pants

AZ-6362 Eco Mixed Weave Multiwork Work Pants

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,992.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-6362-003-76
AZ-6362-003-79
AZ-6362-003-82
AZ-6362-003-85
AZ-6362-003-88
AZ-6362-003-91
AZ-6362-003-95
AZ-6362-006-76
AZ-6362-006-79
AZ-6362-006-82
AZ-6362-006-85
AZ-6362-006-88
AZ-6362-006-91
AZ-6362-006-95
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(mm)
Color Details JAN Code Trusco Code Contents

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 76 Silver gray 4932514501581 449-1726 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 79 Silver gray 4932514501598 449-1734 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 82 Silver gray 4932514501604 449-1742 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 85 Silver gray 4932514501611 449-1751 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 88 Silver gray 4932514501628 449-1769 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 91 Silver gray 4932514501635 449-1777 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 95 Silver gray 4932514501642 449-1785 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 80 76 Navy 4932514501901 449-1793 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 14 Day(s) Blue 80 79 Navy 4932514501918 449-1807 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 80 82 Navy 4932514501925 449-1815 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 14 Day(s) Blue 80 85 Navy 4932514501932 449-1823 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 88 Navy 4932514501949 449-1831 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 91 Navy 4932514501956 449-1840 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 95 Navy 4932514501963 449-1858 1 Pair

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    · Top material: 85% polyester, 15% cotton (60% chemically recycled fiber)
  • Contents
    1 Pair

Product Description

Swing sleeves are easy to move around in and use eco-friendly material taking the environment into consideration.
[Features]
· Eco-friendly product using recycled PET fiber.
· 2-tuck pants.
· Material: Eco-PET mixed weave twill polyester 85%, cotton 15% (chemically recycled fiber) 60%.
· Button: Plastic.
· Zipper: Aluminum (Slider: Metal).
[Applications]
· General work.

Part Number
AZ-6362-003-76
AZ-6362-003-79
AZ-6362-003-82
AZ-6362-003-85
AZ-6362-003-88
AZ-6362-003-91
AZ-6362-003-95
AZ-6362-006-76
AZ-6362-006-79
AZ-6362-006-82
AZ-6362-006-85
AZ-6362-006-88
AZ-6362-006-91
AZ-6362-006-95
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(mm)
Color Details JAN Code Trusco Code Contents

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 76 Silver gray 4932514501581 449-1726 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 79 Silver gray 4932514501598 449-1734 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 82 Silver gray 4932514501604 449-1742 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 80 85 Silver gray 4932514501611 449-1751 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 88 Silver gray 4932514501628 449-1769 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 91 Silver gray 4932514501635 449-1777 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 78 95 Silver gray 4932514501642 449-1785 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 80 76 Navy 4932514501901 449-1793 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 14 Day(s) Blue 80 79 Navy 4932514501918 449-1807 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 80 82 Navy 4932514501925 449-1815 1 Pair

฿ 1,992.00

WAIST BELTS 1 Piece(s) 14 Day(s) Blue 80 85 Navy 4932514501932 449-1823 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 88 Navy 4932514501949 449-1831 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 91 Navy 4932514501956 449-1840 1 Pair

฿ 2,093.00

WAIST BELTS 1 Piece(s) 19 Day(s) Blue 78 95 Navy 4932514501963 449-1858 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1