(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mac Defense Flame Retardant Protective Arm Cover

Mac Defense Flame Retardant Protective Arm Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,276.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT481-BE
MT482-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(cm)
Length
(cm)
JAN Code Trusco Code Mass

฿ 2,640.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) 23 50 4560430763068 754-8711 112

฿ 2,276.00

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) 20 37 4560430763082 754-8729 82

Basic Specifications

  • Product Type
    Arm cover
  • Incision-resistant capability
    N
  • Size
    Configurable
  • Heat-resistant temperature range
    Up to 250 °C
  • Material 1
    Aramid Fiber 100% (with conductive fibers)

Product Description

[Features]
· Protects workers from high temperatures, flames and other causes that risk causing sudden fires.
· Made with Nomex III high performance material; a material that is lightweight, sturdy and which boasts excellent flame retardant, chemical resistant and anti-static properties.
[Applications]
· Petroleum, chemicals, electricity, gas and steel industries, law enforcement and firefighting.

Part Number
MT481-BE
MT482-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(cm)
Length
(cm)
JAN Code Trusco Code Mass

฿ 2,640.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) 23 50 4560430763068 754-8711 112

฿ 2,276.00

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) 20 37 4560430763082 754-8729 82

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1