(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mac Defense Flame Resistant Protective Apron

Mac Defense Flame Resistant Protective Apron

You can add up to 6 items to the comparison list.

Loading...

Specifications of MT480-BE

  • Product Type
    Apron
  • Incision-resistant capability
    N
  • Size
    Configurable
  • Garment length(cm)
    98
  • JAN Code
    4560430763044
  • Trusco Code
    754-8702
  • Mass
    152
  • Heat-resistant temperature range
    Up to 250 °C
  • Material 1
    Aramid Fiber 100% (with conductive fibers)
Part Number
MT480-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,731.00

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Apron
  • Incision-resistant capability
    N
  • Size
    Configurable
  • Garment length(cm)
    98
  • JAN Code
    4560430763044
  • Trusco Code
    754-8702
  • Mass
    152
  • Heat-resistant temperature range
    Up to 250 °C
  • Material 1
    Aramid Fiber 100% (with conductive fibers)

Product Description

[Features]
· Protects workers from high temperatures, flames and other causes that risk causing sudden fires.
· Made with Nomex III high performance material; a material that is lightweight, sturdy and which boasts excellent flame retardant, chemical resistant and anti-static properties.
[Applications]
· Petroleum, chemicals, electricity, gas and steel industries, law enforcement and firefighting.

Specifications of MT480-BE

  • Product Type
    Apron
  • Incision-resistant capability
    N
  • Size
    Configurable
  • Garment length(cm)
    98
  • JAN Code
    4560430763044
  • Trusco Code
    754-8702
  • Mass
    152
  • Heat-resistant temperature range
    Up to 250 °C
  • Material 1
    Aramid Fiber 100% (with conductive fibers)
Part Number
MT480-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,731.00

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1