Mac Defense Cut Resistant Heat Shielding Protective Arm Cover

Brand :
MAX(GLOVE)

Caution

    Product Description

    [Features]
    · Exhibits excellent flame retardant and heat-resistant properties. Effective at preventing lacerations caused by working with metal or glass.
    · Made using high-performance materials consisting of para-aramid fiber knitted Kevlar impregnated with aluminum.
    · Made using knitted materials, making it extremely soft and easy to work in.
    [Applications]
    · Protection when working in high temperatures or when there is a danger of being cut.

    Features

    ●Excellent in flame retardancy and heat resistance and it is effective for prevention of cutting wound accidents caused by glass or metal.
    ●Uses highly functional raw materials with aluminum-metallized vapor deposited on knitted material of Para System

    Usage

    ●Protective at work at high temperature and risk of cutting wounds.

    Specification

    ●Color:Silver
    ●Size:Free
    ●W x L(cm):23 x 50
    ●SPQ(set):1

    Materials

    ●100% Aramid Fiber(Aluminum-Metallized)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat