(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Wrist band (10 Nos.)【10 Pieces Per Package】

Cut-Resistant Wrist band (10 Nos.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6714

  • Product Type
    Arm cover
  • Width(cm)
    8.5
  • Length(cm)
    15
  • Thickness(mm)
    1.7
  • JAN Code
    4906554143544
  • Trusco Code
    474-6074
  • Specifications
    Inner Type
  • Mass(g)
    1.7
Part Number
6714
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,168.00

APRONS 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

  • Product Type
    Arm cover
  • Width(cm)
    8.5
  • Length(cm)
    15
  • Thickness(mm)
    1.7
  • JAN Code
    4906554143544
  • Trusco Code
    474-6074
  • Specifications
    Inner Type
  • Mass(g)
    1.7

Product Description

[Features]
· An incision-resistant wrist band that protects the wrists.
[Applications]
· Metalworking.
· Working with glass.

Specifications of 6714

  • Product Type
    Arm cover
  • Width(cm)
    8.5
  • Length(cm)
    15
  • Thickness(mm)
    1.7
  • JAN Code
    4906554143544
  • Trusco Code
    474-6074
  • Specifications
    Inner Type
  • Mass(g)
    1.7
Part Number
6714
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,168.00

APRONS 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1