(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Touch Apron (Below the Waist)

New Touch Apron (Below the Waist)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 780K

  • Product Type
    Below the waist
  • Specifications
    Waterproof
  • Color
    White
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Thickness(mm)
    0.35
  • String Length(cm)
    No string
  • JAN Code
    4970520839908
  • Trusco Code
    297-8954
  • Mass(g)
    450
  • Amount Of Content
    1 pc.
Part Number
780K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,240.00

APRONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Below the waist
  • Specifications
    Waterproof
  • Color
    White
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Thickness(mm)
    0.35
  • String Length(cm)
    No string
  • JAN Code
    4970520839908
  • Trusco Code
    297-8954
  • Mass(g)
    450
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The free frame incorporated into the apron securely holds the waist.
· The product conforms to the Food Sanitation Act of Japan.
· Can be easily put-on in a single-action.
[Applications]
· Food processing industry, seafood processing and other work that uses water.

Specifications of 780K

  • Product Type
    Below the waist
  • Specifications
    Waterproof
  • Color
    White
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Thickness(mm)
    0.35
  • String Length(cm)
    No string
  • JAN Code
    4970520839908
  • Trusco Code
    297-8954
  • Mass(g)
    450
  • Amount Of Content
    1 pc.
Part Number
780K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,240.00

APRONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1