(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Gown, Thumb Hook Type

Plastic Gown, Thumb Hook Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 51109

  • Product Type
    Coverall Apron Type
  • Specifications
    Waterproof
  • Color
    Blue
  • Size
    Configurable
  • Thickness(mm)
    0.03
  • String Length(cm)
    63
  • JAN Code
    4987696511095
  • Trusco Code
    481-0708
  • Mass(g)
    820
  • Amount Of Content
    1 Box (15 sheets)
Part Number
51109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 627.40

APRONS 1 Pack(s)

15 Pieces Per Package

10 Day(s) 1 Box (15 sheets)

Basic Specifications

  • Product Type
    Coverall Apron Type
  • Specifications
    Waterproof
  • Color
    Blue
  • Size
    Configurable
  • Thickness(mm)
    0.03
  • String Length(cm)
    63
  • JAN Code
    4987696511095
  • Trusco Code
    481-0708
  • Mass(g)
    820
  • Amount Of Content
    1 Box (15 sheets)

Product Description

[Features]
· Made of highly waterproof polyethylene material.
· Shaped to cover everything from the arms to the parts of the body most vulnerable to infection.
[Applications]
· Work in wet areas, medical treatment, care giving, etc.

Specifications of 51109

  • Product Type
    Coverall Apron Type
  • Specifications
    Waterproof
  • Color
    Blue
  • Size
    Configurable
  • Thickness(mm)
    0.03
  • String Length(cm)
    63
  • JAN Code
    4987696511095
  • Trusco Code
    481-0708
  • Mass(g)
    820
  • Amount Of Content
    1 Box (15 sheets)
Part Number
51109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 627.40

APRONS 1 Pack(s)

15 Pieces Per Package

10 Day(s) 1 Box (15 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1