(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Guard apron (25 pieces)

Clean Guard apron (25 pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO68110

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    White
  • Length (cm)
    119.5
  • Width (cm)
    78.5
  • Size
    Configurable
  • Thickness(mm)
    0.3
  • Neck Strap Length(cm)
    Approximately 50
  • JAN Code
    4901750080013
  • Trusco Code
    293-4078
  • Quantity per case
    Front Surface Tie with String
  • Mass(kg)
    1.9
  • Amount Of Content
    1 case (25 sheets)
Part Number
NO68110
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,790.00

APRONS 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 case (25 sheets)

Basic Specifications

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    White
  • Length (cm)
    119.5
  • Width (cm)
    78.5
  • Size
    Configurable
  • Thickness(mm)
    0.3
  • Neck Strap Length(cm)
    Approximately 50
  • JAN Code
    4901750080013
  • Trusco Code
    293-4078
  • Quantity per case
    Front Surface Tie with String
  • Mass(kg)
    1.9
  • Amount Of Content
    1 case (25 sheets)

Product Description

[Features]
· A disposable type that greatly reduces the toil of washing cloth aprons.
[Applications]
· Food, hospitals, research facilities, etc.

Specifications of NO68110

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    White
  • Length (cm)
    119.5
  • Width (cm)
    78.5
  • Size
    Configurable
  • Thickness(mm)
    0.3
  • Neck Strap Length(cm)
    Approximately 50
  • JAN Code
    4901750080013
  • Trusco Code
    293-4078
  • Quantity per case
    Front Surface Tie with String
  • Mass(kg)
    1.9
  • Amount Of Content
    1 case (25 sheets)
Part Number
NO68110
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,790.00

APRONS 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 case (25 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1