- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Waterproof Apron (to Chest)
Specifications of 782M
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Waterproof
-
- Color
- White
-
- Garment length (cm)
- 110
-
- Width (cm)
- 90
-
- Thickness(mm)
- 0.35
-
- String Length(cm)
- 240
-
- JAN Code
- 4970520839816
-
- Trusco Code
- 297-8946
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 617.01
|
APRONS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Waterproof
-
- Color
- White
-
- Garment length (cm)
- 110
-
- Width (cm)
- 90
-
- Thickness(mm)
- 0.35
-
- String Length(cm)
- 240
-
- JAN Code
- 4970520839816
-
- Trusco Code
- 297-8946
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ Product compliant with the Food Sanitation Act of Japan.
・ Lightweight type for light work.
[Applications]
・ Food processing, fishery processing and other work that uses water.
Specifications of 782M
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Waterproof
-
- Color
- White
-
- Garment length (cm)
- 110
-
- Width (cm)
- 90
-
- Thickness(mm)
- 0.35
-
- String Length(cm)
- 240
-
- JAN Code
- 4970520839816
-
- Trusco Code
- 297-8946
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 617.01
|
APRONS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A food sanitation act compliant product.Usage
●Work using water such as food processing, fishery processing, etc.Specification
●Color:White
●Length(cm):110
●Width(cm):90
●SPQ(sheet):30
●String Length: 240cm
●Thickness: 0.35mmMaterials
●Polyvinyl Chloride(PVC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?