(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TVL-WK-B-L |
TVL-WK-W-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 802.45 |
APRONS | 1 Piece(s) | 10 Day(s) | Navy Blue | 4989999373271 | 761-6244 | 1 pc. | ||
฿ 802.45 |
APRONS | 1 Piece(s) | 10 Day(s) | White | 4989999373288 | 761-6252 | 1 pc. |
[Features]
· A powerful waterproof apron that's resistant to water and oil.
· Antibacterial deodorizing finish applied.
[Applications]
· Food and seafood processing, etc., water and oil jobs.
Part Number |
---|
TVL-WK-B-L |
TVL-WK-W-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 802.45 |
APRONS | 1 Piece(s) | 10 Day(s) | Navy Blue | 4989999373271 | 761-6244 | 1 pc. | ||
฿ 802.45 |
APRONS | 1 Piece(s) | 10 Day(s) | White | 4989999373288 | 761-6252 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?