(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial Vinylon Apron (Chest Cover) L Size

Antibacterial Vinylon Apron (Chest Cover) L Size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 839.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TVL-MK-B-L
TVL-MK-W-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 839.23

APRONS 1 Piece(s) 10 Day(s) Navy Blue 4989999373295 761-6228 1 pc.

฿ 839.23

APRONS 1 Piece(s) 1 Day(s) White 4989999373301 761-6236 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof
  • Garment length (cm)
    120
  • Width (cm)
    90
  • String Length(cm)
    80 (3 Units)
  • Thickness(mm)
    0.38
  • Mass
    450g
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A powerful waterproof apron that's resistant to water and oil.
· Antibacterial deodorizing finish applied.
[Applications]
· Food and seafood processing, etc., water and oil jobs.

Part Number
TVL-MK-B-L
TVL-MK-W-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 839.23

APRONS 1 Piece(s) 10 Day(s) Navy Blue 4989999373295 761-6228 1 pc.

฿ 839.23

APRONS 1 Piece(s) 1 Day(s) White 4989999373301 761-6236 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1