(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSC-400B |
TSC-400W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 443.00 |
SHOES COVERS | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 4989999374469 | 767-2314 | 1 Bag (50 Pairs) | ||
฿ 605.00 |
SHOES COVERS | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 4989999374452 | 767-2322 | 1 Bag (50 Pairs) |
[Features]
· Prevents dirt from entering the factory and office.
[Applications]
· Prevents contamination of factories, offices and hygienic work environments.
Part Number |
---|
TSC-400B |
TSC-400W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 443.00 |
SHOES COVERS | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 4989999374469 | 767-2314 | 1 Bag (50 Pairs) | ||
฿ 605.00 |
SHOES COVERS | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 4989999374452 | 767-2322 | 1 Bag (50 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?