(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nonwoven shoe cover, blue

Nonwoven shoe cover, blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSC-5M-B

  • Product Type
    Low-top shoe type
  • Anti-Skid
    Available
  • Compatible Shoe Size(cm)
    22.0~25.5
  • JAN Code
    4989999377262
  • Trusco Code
    763-8264
  • Mass(g)
    125/bag
  • Specifications
    Anti-Skid Base Panel
  • Material
    Polypropylene (PP) (Polyethylene (PE) surface coating)
  • Amount Of Content
    1 Bag (5 Pairs)
Part Number
TSC-5M-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 400.00

SHOES COVERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Pairs)

Basic Specifications

  • Product Type
    Low-top shoe type
  • Anti-Skid
    Available
  • Compatible Shoe Size(cm)
    22.0~25.5
  • JAN Code
    4989999377262
  • Trusco Code
    763-8264
  • Mass(g)
    125/bag
  • Specifications
    Anti-Skid Base Panel
  • Material
    Polypropylene (PP) (Polyethylene (PE) surface coating)
  • Amount Of Content
    1 Bag (5 Pairs)

Product Description

[Features]
· The surface is coated to prevent permeation of oil, sand, and dust.
· Harmful gases will not be generated even when incinerated.
· It's a cover that is extremely light and easy to move.
[Applications]
· Helps prevent floors from being dirtied in factories and offices.

Specifications of TSC-5M-B

  • Product Type
    Low-top shoe type
  • Anti-Skid
    Available
  • Compatible Shoe Size(cm)
    22.0~25.5
  • JAN Code
    4989999377262
  • Trusco Code
    763-8264
  • Mass(g)
    125/bag
  • Specifications
    Anti-Skid Base Panel
  • Material
    Polypropylene (PP) (Polyethylene (PE) surface coating)
  • Amount Of Content
    1 Bag (5 Pairs)
Part Number
TSC-5M-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 400.00

SHOES COVERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1