(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knit Cap【10 Pieces Per Package】

Knit Cap

You can add up to 6 items to the comparison list.

Loading...

Specifications of JZ509C-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
Part Number
JZ509C-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,033.00

APRONS 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

Product Description

[Features]
• Sweat-absorbing and quick-drying yarns are used to eliminate feelings of stuffiness and maintain a comfortable wearing feeling.
• Excellent durability, can be used after repeated washing.
• Made with underclothes material, which is gentle on the skin.
• Excellent fit, ideal for preventing hair from escaping.

Specifications of JZ509C-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
Part Number
JZ509C-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,033.00

APRONS 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1