(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

White Coat Hood

White Coat Hood

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25400

  • Product Type
    Hood
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193118
  • Trusco Code
    296-0192
  • Material
    Polyester, Polyurethane
  • Amount Of Content
    1 pc.
Part Number
25400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,632.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193118
  • Trusco Code
    296-0192
  • Material
    Polyester, Polyurethane
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The size can be changed using the back adjuster.
· Material can stretch both front-to-back and side-to-side.
· Meshed around the ears so that it is easier to hear.
· Includes a brim to improve the wearer's field of view and a shoulder cape to guard against contaminants.
· Glasses can be worn while wearing the hood.

Specifications of 25400

  • Product Type
    Hood
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193118
  • Trusco Code
    296-0192
  • Material
    Polyester, Polyurethane
  • Amount Of Content
    1 pc.
Part Number
25400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,632.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1