(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TTCT-L |
TTCT-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 744.00 |
HOODS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | L | 4989999373325 | 761-6261 | 1 Bag (10 Sheets) | ||
฿ 744.00 |
HOODS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 4989999373332 | 761-6279 | 1 Bag (10 Sheets) |
[Features]
· There is a charging effect.
· Can be used for light work, counter service, etc.
[Applications]
· For meat processing, food processing and fishing industry.
Part Number |
---|
TTCT-L |
TTCT-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 744.00 |
HOODS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | L | 4989999373325 | 761-6261 | 1 Bag (10 Sheets) | ||
฿ 744.00 |
HOODS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 4989999373332 | 761-6279 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?