(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hair Cape (No collar)

Hair Cape (No collar)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 51114

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4987696511149
  • Trusco Code
    481-0732
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
51114
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 571.33

APRONS 1 Pack(s)

100 Pieces Per Package

5 Day(s) White 4987696511149 481-0732 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Size
    Configurable
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Protects the top of the wearer's head. Worn when there is a chance of contamination.
· Protects against contamination due to the shedding of head hair etc. Made using breathable non-woven fabric.

Specifications of 51114

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4987696511149
  • Trusco Code
    481-0732
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
51114
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 571.33

APRONS 1 Pack(s)

100 Pieces Per Package

5 Day(s) White 4987696511149 481-0732 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1