Nonwoven disposable protective clothing, overalls, blue

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
· Harmful gases will not be generated even when incinerated.
· Hooded coverall type that's very light and easy to move in.
[Applications]
· Dirty and dusty work sites, painting work, and cleaning work.
Features
●The front part that oil dirt and dust are difficult to adhere to by coating surface, and prevents penetrating. The back part is excellent in breathable and difficult to get stuffy.Usage
●Dirty and dusty work site, coating work, cleaning work.Specification
●Color:Blue●SPQ(piece):40
●Disposable Type
Materials
●Polypropylene(PP) Non Woven Fabric●Front Part, Sleeve Part(front and back), Foot Part(front), Hood Part: Polyethylene(PE) Surface Coated
●Back Part: Polyethylene(PE) None Coated