Nonwoven disposable protective clothing, pants, blue

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
    · Harmful gases will not be generated even when incinerated.
    · Trousers which are extremely light and easy to move in.
    [Applications]
    · Dirty and dusty work sites, painting work, and cleaning work.

    Features

    ●The front part that oil dirt and dust are difficult to adhere to by coating surface, and prevents penetrating. The back part is excellent in breathable and difficult to get stuffy.

    Usage

    ●Dirty and dusty work site, coating work, cleaning work.

    Specification

    ●Color:Blue
    ●SPQ(piece):80
    ●Disposable Type

    Materials

    ●Polypropylene(PP) Non Woven Fabric
    ●Front Part, Sleeve Part(front and back), Foot Part(front), Hood Part: Polyethylene(PE) Surface Coated 
    ●Back Part: Polyethylene(PE) None Coated
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Nonwoven disposable protective clothing, pants, blue | TRUSCO | MISUMI Thailand