(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
02869 |
03118 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Test Concentration 1 (%) |
---|---|---|---|---|---|---|---|---|
฿ 169.98 |
DUST RESPIRATORS WITH ELECTRI | 1 Piece(s) | 1 Day(s) | 4959382028699 | 773-7858 | G2F | ||
฿ 504.99 |
DUST RESPIRATORS WITH ELECTRI | 1 Piece(s) | 12 Day(s) | 4959382031187 | 773-7866 | V3 |
[Features]
· Linked respirator type is economical because its filter can be used for longer than the fixed flow rate type.
· Switchless and cordless.
· With speaking apparatus, to enable clear conversation while mask is worn.
Part Number |
---|
02869 |
03118 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Test Concentration 1 (%) |
---|---|---|---|---|---|---|---|---|
฿ 169.98 |
DUST RESPIRATORS WITH ELECTRI | 1 Piece(s) | 1 Day(s) | 4959382028699 | 773-7858 | G2F | ||
฿ 504.99 |
DUST RESPIRATORS WITH ELECTRI | 1 Piece(s) | 12 Day(s) | 4959382031187 | 773-7866 | V3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?