- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Replacement Type Dust Mask
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of 11402
-
- Product applications
- Replacement Dust-proof
-
- Product Model
- Mask body
-
- Length x Width(mm)
- 229×189
-
- Size
- M
-
- Particle Collection Efficiency(%)
- 99.9
-
- Inhalation Resistance(Pa)
- 100
-
- Value Of Standard 1(Minutes or More)
- 80 or less/65 or less
-
- JAN Code
- 4959382114026
-
- Trusco Code
- 757-0945
-
- Specifications
- No. TM283
-
- DOP Particle Collection Efficiency (%)
- 99.9 or more
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,156.90
|
DUST RESPIRATORS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product applications
- Replacement Dust-proof
-
- Product Model
- Mask body
-
- Length x Width(mm)
- 229×189
-
- Size
- M
-
- Particle Collection Efficiency(%)
- 99.9
-
- Inhalation Resistance(Pa)
- 100
-
- Value Of Standard 1(Minutes or More)
- 80 or less/65 or less
-
- JAN Code
- 4959382114026
-
- Trusco Code
- 757-0945
-
- Specifications
- No. TM283
-
- DOP Particle Collection Efficiency (%)
- 99.9 or more
Product Description
Replaceable dust mask for national certification category RL3.
[Features]
·The highest quality replaceable dust mask in the performance category of the national test.
·Uses a low-resistance type filter N3 for easy breathing.
·The eyepiece is made of polycarbonate with excellent transparency and impact resistance.
·The eyepiece is surface-hardened to prevent scratches.
·The face contact and nose cup are made of silicone rubber that is gentle on the skin and has excellent heat and cold resistance.
[Applications]
·It falls under Category 2 of respiratory protective equipment for asbestos work.
·Corresponds to category level 1 of personal protective equipment for preventing exposure to dioxins.
Specifications of 11402
-
- Product applications
- Replacement Dust-proof
-
- Product Model
- Mask body
-
- Length x Width(mm)
- 229×189
-
- Size
- M
-
- Particle Collection Efficiency(%)
- 99.9
-
- Inhalation Resistance(Pa)
- 100
-
- Value Of Standard 1(Minutes or More)
- 80 or less/65 or less
-
- JAN Code
- 4959382114026
-
- Trusco Code
- 757-0945
-
- Specifications
- No. TM283
-
- DOP Particle Collection Efficiency (%)
- 99.9 or more
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,156.90
|
DUST RESPIRATORS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?