(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Ear Plugs Glide

Disposable Ear Plugs Glide

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6945

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    720
  • JAN Code
    0092311694504
  • Trusco Code
    770-4933
  • Mass(g)
    4.1
  • Application
    General noisy worksites, travel, sound sleep, reading.
  • Features
    Fits simply by twisting the easy to use large clip handle. Can be washed and used repeatedly.
Part Number
6945
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 149.11

EARPLUGS 1 Piece(s) 10 Day(s)

Basic Specifications

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    720
  • JAN Code
    0092311694504
  • Trusco Code
    770-4933
  • Mass(g)
    4.1
  • Application
    General noisy worksites, travel, sound sleep, reading.
  • Features
    Fits simply by twisting the easy to use large clip handle. Can be washed and used repeatedly.

Product Description

[Features]
· Easily fits by twisting the easy-to-use large grip.
· Can be washed and reused.
[Applications]
· General noisy work sites, traveling, sleeping and reading.

Specifications of 6945

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    720
  • JAN Code
    0092311694504
  • Trusco Code
    770-4933
  • Mass(g)
    4.1
  • Application
    General noisy worksites, travel, sound sleep, reading.
  • Features
    Fits simply by twisting the easy to use large clip handle. Can be washed and used repeatedly.
Part Number
6945
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 149.11

EARPLUGS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1