- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Earplug with Cap Flip (with Cord)
Specifications of 6770
-
- NRR value(dB)
- 24 (with Cap Closed)
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 720
-
- JAN Code
- 0092311677002
-
- Trusco Code
- 770-4887
-
- Mass(g)
- 9.6
-
- Application
- Used at general noise work sites where it is required to constantly communicate with people.
-
- Features
- These are revolutionary earplugs with a cap. If you open the cap, you can listen to another person and also suppresses the noise. You can wash it and use it repeatedly.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 283.38
|
EARPLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- NRR value(dB)
- 24 (with Cap Closed)
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 720
-
- JAN Code
- 0092311677002
-
- Trusco Code
- 770-4887
-
- Mass(g)
- 9.6
-
- Application
- Used at general noise work sites where it is required to constantly communicate with people.
-
- Features
- These are revolutionary earplugs with a cap. If you open the cap, you can listen to another person and also suppresses the noise. You can wash it and use it repeatedly.
Product Description
[Features]
·This is an epoch-making earplug with a cap.
·When used with the cap open, it blocks out noise while listening to people's voices.
·Can be washed and reused.
[Applications]
·General noise work sites where constant communication with people is required.
Specifications of 6770
-
- NRR value(dB)
- 24 (with Cap Closed)
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 720
-
- JAN Code
- 0092311677002
-
- Trusco Code
- 770-4887
-
- Mass(g)
- 9.6
-
- Application
- Used at general noise work sites where it is required to constantly communicate with people.
-
- Features
- These are revolutionary earplugs with a cap. If you open the cap, you can listen to another person and also suppresses the noise. You can wash it and use it repeatedly.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 283.38
|
EARPLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?