(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Ear Plugs Pura-Fit

Disposable Ear Plugs Pura-Fit

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6900

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    NA
  • Size
    Configurable
  • Cord Length(mm)
    730
  • JAN Code
    0092311690001
  • Trusco Code
    770-4917
  • Mass(g)
    3.8
  • Application
    General noisy worksites, travel, sound sleep, MRI.
  • Features
    Softness and comfort can be maintained for a long time. Falling out can be reduced with low repulsion.
Part Number
6900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 66.67

EARPLUGS 1 Piece(s) 10 Day(s)

Basic Specifications

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    NA
  • Size
    Configurable
  • Cord Length(mm)
    730
  • JAN Code
    0092311690001
  • Trusco Code
    770-4917
  • Mass(g)
    3.8
  • Application
    General noisy worksites, travel, sound sleep, MRI.
  • Features
    Softness and comfort can be maintained for a long time. Falling out can be reduced with low repulsion.

Product Description

[Features]
· Soft and can be comfortably used for a long time.
· Reduces falling out with low resilience.
[Applications]
· General noisy work sites, traveling, sleeping and MRIs.

Specifications of 6900

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    NA
  • Size
    Configurable
  • Cord Length(mm)
    730
  • JAN Code
    0092311690001
  • Trusco Code
    770-4917
  • Mass(g)
    3.8
  • Application
    General noisy worksites, travel, sound sleep, MRI.
  • Features
    Softness and comfort can be maintained for a long time. Falling out can be reduced with low repulsion.
Part Number
6900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 66.67

EARPLUGS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1