(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Soft Plug Ear Plugs

Soft Plug Ear Plugs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 29-10-00

  • NRR Value(dB)
    20
  • Product Model
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    Yes
  • Size
    Configurable
  • JAN Code
    4958093025409
  • JAN Code
    440-3461
  • Mass(g)
    24
  • Application
    For work sites with harmful noises.
  • Features
    Made of silicone rubber, which is hygienic and non-hazardous to skin. It is a type with cord and easy to handle.
  • Amount Of Content
    1 Set
Part Number
29-10-00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 70.00

EARPLUGS 1 Piece(s) 1 Day(s) 1 Set

Basic Specifications

  • NRR Value(dB)
    20
  • Product Model
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    Yes
  • Size
    Configurable
  • JAN Code
    4958093025409
  • JAN Code
    440-3461
  • Mass(g)
    24
  • Application
    For work sites with harmful noises.
  • Features
    Made of silicone rubber, which is hygienic and non-hazardous to skin. It is a type with cord and easy to handle.
  • Amount Of Content
    1 Set

Product Description

[Features]
· Made of silicon rubber that is hygienic and harmless to the skin.
· Attached cord for easy handling.
[Applications]
· For workplaces with harmful levels of noise

Specifications of 29-10-00

  • NRR Value(dB)
    20
  • Product Model
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    Yes
  • Size
    Configurable
  • JAN Code
    4958093025409
  • JAN Code
    440-3461
  • Mass(g)
    24
  • Application
    For work sites with harmful noises.
  • Features
    Made of silicone rubber, which is hygienic and non-hazardous to skin. It is a type with cord and easy to handle.
  • Amount Of Content
    1 Set
Part Number
29-10-00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 70.00

EARPLUGS 1 Piece(s) 1 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is hygienic and silicone rubber harmless to the skin.

Specification

●Code:Yes
●Size:Free
●SPQ(set):50
●NRR Rating: 20dB

Materials

●Silicone Rubber