(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Ear Plugs

Digital Ear Plugs

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MM1000-W

  • NRR value(dB)
    20
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    850
  • JAN Code
    4971660770748
  • Trusco Code
    495-7539
  • Mass(g)
    33
  • Power Supply
    AAA Type Alkaline Batteries (Sold Separately)
  • Battery life
    Approx. 100 hours when using alkaline batteries (Depends on usage conditions)
  • Specifications
    Noise Canceling Level: Maximum - 20 dB
  • Application
    For study, or when traveling.
  • Features
    The voice is captured and only the noise is cut. A compact microphone built in the earphone collects the ambient noise and cancels it with opposite phase sound.
Part Number
MM1000-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,551.67

EARPLUGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • NRR value(dB)
    20
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    850
  • JAN Code
    4971660770748
  • Trusco Code
    495-7539
  • Mass(g)
    33
  • Power Supply
    AAA Type Alkaline Batteries (Sold Separately)
  • Battery life
    Approx. 100 hours when using alkaline batteries (Depends on usage conditions)
  • Specifications
    Noise Canceling Level: Maximum - 20 dB
  • Application
    For study, or when traveling.
  • Features
    The voice is captured and only the noise is cut. A compact microphone built in the earphone collects the ambient noise and cancels it with opposite phase sound.

Product Description

[Features]
・ You can hear the voice and cut only the noise.
・ The compact microphone built into the earphones collects the ambient noise and emits the opposite phase sound to cancel the noise.
[Applications]
・ During learning 
・ When traveling by transportation

Specifications of MM1000-W

  • NRR value(dB)
    20
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Configurable
  • Cord
    Available
  • Size
    Configurable
  • Cord Length(mm)
    850
  • JAN Code
    4971660770748
  • Trusco Code
    495-7539
  • Mass(g)
    33
  • Power Supply
    AAA Type Alkaline Batteries (Sold Separately)
  • Battery life
    Approx. 100 hours when using alkaline batteries (Depends on usage conditions)
  • Specifications
    Noise Canceling Level: Maximum - 20 dB
  • Application
    For study, or when traveling.
  • Features
    The voice is captured and only the noise is cut. A compact microphone built in the earphone collects the ambient noise and cancels it with opposite phase sound.
Part Number
MM1000-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,551.67

EARPLUGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Voices can be heard and only noise can be cut.

Specification

●Code:Yes(850mm)
●Size:Free
●SPQ(piece):10
●Noise Cancel Level: Max -20dB 
●Power Supply: AAA Alkaline Dry Battery(sold separately)
●Battery Life: Approx. 100 hours when using alkaline dry battery(it depends on use conditions)

Materials

●ABS Resin