(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini E-A-R™ Push-In™ Earplugs

Mini E-A-R™ Push-In™ Earplugs

You can add up to 6 items to the comparison list.

Loading...

Specifications of 318-1000

  • NRR value(dB)
    28
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Size
    Configurable
  • JAN Code
    4987580201606
  • Trusco Code
    471-6795
  • Features
    A foam type with a handle that can be easily and accurately installed. A compact type that fits well even on small ears.
Part Number
318-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 46.37

EARPLUGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • NRR value(dB)
    28
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Size
    Configurable
  • JAN Code
    4987580201606
  • Trusco Code
    471-6795
  • Features
    A foam type with a handle that can be easily and accurately installed. A compact type that fits well even on small ears.

Product Description

[Features]
· Foam type with a grip, can be worn easily and correctly.
· Compact type with good wearability for users with small external ears.

Specifications of 318-1000

  • NRR value(dB)
    28
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Size
    Configurable
  • JAN Code
    4987580201606
  • Trusco Code
    471-6795
  • Features
    A foam type with a handle that can be easily and accurately installed. A compact type that fits well even on small ears.
Part Number
318-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 46.37

EARPLUGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1