Helmet (with Face Shield)

Brand :
TOYO SAFETY

Caution

    Product Description

    [Features]
    ·Since it comes with an anti-fogging shield lens, it can be taken in and out as needed.
    ·The eaves are treated with a special hard coating that prevents scratches and blocks 99.9% of UV rays.
    ·The interior and chin straps (stitched with antistatic thread) are made with deodorizing materials.
    ·The cap body is treated with antistatic treatment to prevent dust from sticking.
    [Applications]
    · For flying or falling objects.
    · For protection during falls.

    Features

    ●With wide width anti-fog coated shield lenses.
    ●The peak has the special hard coating which is hard to get scratches, cutting ultraviolet light at 99.9%.

    Specification

    ●Hat Material Color:White
    ●Visor:Smoke
    ●SPQ(piece):1
    ●With styrene liner

    Materials

    ●Hat Material: ABS Resin
    ●Peak, Ventilation Panel, Shield Surface: Polycarbonate
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat