(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Equipped with Air Light (High Ventilation Type, Made of PC, MP Type)

Helmet Equipped with Air Light (High Ventilation Type, Made of PC, MP Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 142-JZ-Y4-J

  • Color
    Yellow
  • Product Model
    MP Type
  • Material Quality
    Polycarbonate Resin
  • Width(mm)
    225
  • Height(mm)
    155
  • Length(mm)
    263
  • Use
    Construction and civil engineering work sites, equipment work sites, electrical and communication work sites, general heavy industrial work sites
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001460
  • Trusco Code
    758-3362
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy interior replacement, by simply sliding while pushing the release button with the thumb. Interior removal can be done easily in case of regular interior replacement or durability test.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
  • Mass(g)
    420
Part Number
142-JZ-Y4-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,409.00

HELMETS 1 Piece(s) 12 Day(s) Yellow 4546721001460 758-3362

Basic Specifications

  • Product Model
    MP Type
  • Material Quality
    Polycarbonate Resin
  • Width(mm)
    225
  • Height(mm)
    155
  • Length(mm)
    263
  • Use
    Construction and civil engineering work sites, equipment work sites, electrical and communication work sites, general heavy industrial work sites
  • Head circumference(mm)
    530~620
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy interior replacement, by simply sliding while pushing the release button with the thumb. Interior removal can be done easily in case of regular interior replacement or durability test.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
  • Mass(g)
    420

Product Description

[Features]
·A space is created inside the helmet for smooth ventilation and to prevent temperature and humidity from rising.
·The "thumb release mechanism" allows you to easily replace the interior by simply sliding it while pressing the release button with your thumb, making it easy to replace the interior on a regular basis or remove the interior for electrical resistance tests.
[Applications]
·Construction and civil engineering work
・ Equipment work
·Electrical and communication work
·heavy industry
·General factory

Specifications of 142-JZ-Y4-J

  • Color
    Yellow
  • Product Model
    MP Type
  • Material Quality
    Polycarbonate Resin
  • Width(mm)
    225
  • Height(mm)
    155
  • Length(mm)
    263
  • Use
    Construction and civil engineering work sites, equipment work sites, electrical and communication work sites, general heavy industrial work sites
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001460
  • Trusco Code
    758-3362
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy interior replacement, by simply sliding while pushing the release button with the thumb. Interior removal can be done easily in case of regular interior replacement or durability test.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
  • Mass(g)
    420
Part Number
142-JZ-Y4-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,409.00

HELMETS 1 Piece(s) 12 Day(s) Yellow 4546721001460 758-3362

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1