(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet with air light front visor type 141-JZ series

Helmet with air light front visor type 141-JZ series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,625.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
141-JZ-W3-J
141-JZ-Y5-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,625.00

HELMETS 1 Piece(s) 10 Day(s) White 4546721001217 758-3311

฿ 1,625.00

HELMETS 1 Piece(s) 12 Day(s) Yellow 4546721001224 758-3320

Basic Specifications

  • Product Model
    American Type
  • Material Quality
    Polycarbonate Resin
  • Width(mm)
    216
  • Height(mm)
    155
  • Length(mm)
    289
  • Head circumference(mm)
    530~620
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopting "SAM release mechanism" enables easy interior replacement, by simply sliding while pushing the release button with the thumb.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and electric insulation)
  • Mass(g)
    450

Product Description

[Features]
· It is equipped with a "block liner" that has the same or better performance as a polystyrene foam shock absorbing liner
· Space expands inside the helmet, greatly improving breathability
·Employs a "thumb release mechanism" for easy interior replacement. The interior can be easily removed by simply moving the hanger while pressing the release button.
·Made of PC with excellent strength and electrical resistance

Part Number
141-JZ-W3-J
141-JZ-Y5-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,625.00

HELMETS 1 Piece(s) 10 Day(s) White 4546721001217 758-3311

฿ 1,625.00

HELMETS 1 Piece(s) 12 Day(s) Yellow 4546721001224 758-3320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1