(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Twin-Lens Type Safety Glasses (with Non-Slip Rubber) Anti-Fog Type

Twin-Lens Type Safety Glasses (with Non-Slip Rubber) Anti-Fog Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of YS-75PET-AF

  • Shape
    Binocular glasses
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Frame Color
    Clear
  • Lens Thickness(mm)
    2
  • Temple Color
    Smoke
  • Angle Adjustment
    Available
  • JAN Code
    4984013889165
  • Trusco Code
    497-4271
  • Application
    Work such as cutting and weeding. Woodworking, lumbering etc. Machine Operation Polishing Work
  • Features
    Lens has anti-fog design. Comes with brow and cheek guards. The angle of the temple is adjustable. With nonslip rubber. Lens can be replaced. Uses lenses meeting UV cut (99.9%) specifications.
Part Number
YS-75PET-AF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 949.84

SAFETY GLASSES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Shape
    Binocular glasses
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Frame Color
    Clear
  • Lens Thickness(mm)
    2
  • Temple Color
    Smoke
  • Angle Adjustment
    Available
  • JAN Code
    4984013889165
  • Trusco Code
    497-4271
  • Application
    Work such as cutting and weeding. Woodworking, lumbering etc. Machine Operation Polishing Work
  • Features
    Lens has anti-fog design. Comes with brow and cheek guards. The angle of the temple is adjustable. With nonslip rubber. Lens can be replaced. Uses lenses meeting UV cut (99.9%) specifications.

Product Description

[Features]
· Lenses have anti-fog specifications.
· Upper and lower frame protection.
· Temple angle is adjustable.
· Fitted with non-slip rubber.
· Lenses are replaceable.
· Lenses with UV-block (99.9%) specifications.
[Applications]
· Trimming, brush-cutting.
· Woodworking, lumber milling, etc.
· Machine operation
· Polishing

Specifications of YS-75PET-AF

  • Shape
    Binocular glasses
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Frame Color
    Clear
  • Lens Thickness(mm)
    2
  • Temple Color
    Smoke
  • Angle Adjustment
    Available
  • JAN Code
    4984013889165
  • Trusco Code
    497-4271
  • Application
    Work such as cutting and weeding. Woodworking, lumbering etc. Machine Operation Polishing Work
  • Features
    Lens has anti-fog design. Comes with brow and cheek guards. The angle of the temple is adjustable. With nonslip rubber. Lens can be replaced. Uses lenses meeting UV cut (99.9%) specifications.
Part Number
YS-75PET-AF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 949.84

SAFETY GLASSES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1