- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of PF404
-
- Shape
- Integral Type Goggles
-
- Anti-fog
- None
-
- Scratch prevention
- Yes
-
- UV Cut
- Yes
-
- Electrostatic resistance
- None
-
- Standard
- ANSI (American Standard)
-
- Lens Replacement
- None
-
- Frequency
- Clear
-
- Tool Adjustment
- 2.2
-
- JAN Code
- 4549395194292
-
- Trusco Code
- 751-4158
-
- Features
- Tightly-adhered cushion padding around the lens surface reduces the intrusion of scattered material through the gap.
-
- Body Material
- Protection of eyes while performing work that produces dust, such as polishing work, wood cutting work, solid object loading work, etc. Protection of eyes from splashing of liquids while performing liquid mixing work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,458.00
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Shape
- Integral Type Goggles
-
- Anti-fog
- None
-
- Scratch prevention
- Yes
-
- UV Cut
- Yes
-
- Electrostatic resistance
- None
-
- Standard
- ANSI (American Standard)
-
- Lens Replacement
- None
-
- Frequency
- Clear
-
- Tool Adjustment
- 2.2
-
- JAN Code
- 4549395194292
-
- Trusco Code
- 751-4158
-
- Features
- Tightly-adhered cushion padding around the lens surface reduces the intrusion of scattered material through the gap.
-
- Body Material
- Protection of eyes while performing work that produces dust, such as polishing work, wood cutting work, solid object loading work, etc. Protection of eyes from splashing of liquids while performing liquid mixing work.
Product Description
[Features]
· The cushion pad around the lens surface fits snugly against the face, reducing the intrusion of airborne particles into the gap.
[Applications]
· Protect eyes during work that generates dust, such as polishing, wood cutting, and processing of solid materials.
· Protect eyes from liquid splashing during liquid mixing.
Specifications of PF404
-
- Shape
- Integral Type Goggles
-
- Anti-fog
- None
-
- Scratch prevention
- Yes
-
- UV Cut
- Yes
-
- Electrostatic resistance
- None
-
- Standard
- ANSI (American Standard)
-
- Lens Replacement
- None
-
- Frequency
- Clear
-
- Tool Adjustment
- 2.2
-
- JAN Code
- 4549395194292
-
- Trusco Code
- 751-4158
-
- Features
- Tightly-adhered cushion padding around the lens surface reduces the intrusion of scattered material through the gap.
-
- Body Material
- Protection of eyes while performing work that produces dust, such as polishing work, wood cutting work, solid object loading work, etc. Protection of eyes from splashing of liquids while performing liquid mixing work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,458.00
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?